Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8 x 7/32" - 3/8 x 7/32" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfachkettenrad aus GG 22 3/8 x 7/32", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-110-038GG
CNSORDERNO
order number
321-110-038GG
Z
Number of Teeth
38
DE
Dimensions
119.5 mm
DP
Dimensions
115.35 mm
DM
Dimensions
70 mm
D1
Dimensions
20 mm
A
Dimensions
32 mm
R3
Tooth tip rounding
10 mm
C
Width of the rounding
1.0 mm
B1
Gear width
5.3 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices